BETAMO AS

BETAMO AS
BETAMO AS

Special - Actuator, LA24, Cable length 600 mm, Flying Leads


  • Robust, strong and reliable
  • Corrosion free aluminium cover tube
  • Stainless steel extension tube
  • Withstands very harsh environments
  • Trunnion mounting possible

Boyutlar

dimensions

Özellikler

ÖzelliklerDeğer
Anti-rotationYes 
Cable length600 mm
ConnectionFlying Leads 
IP RatingIP45 
Manual OverrideOptional 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Protection, End-of-strokeClutch 
Protection, OverloadClutch 
Temperature Max65 °C
Temperature Min-25 °C

Performans

PerformansDeğer
Duty Cyle25 %
Restraining Torque0 Nm

Teklif Al

* Lütfen aşağıdaki bilgileri doldurun, böylece size en iyi şekilde yardımcı olabiliriz: